IESNA:LM-63-2002
[TEST]P1055670
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1858
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1059.1 1050.4 1045.7 1038.5 1027.5 1012.4 995.8 976.8 954.6 930.8
904.7 876.2 845.3 813.6 780.3 746.2 711.4 674.1 636.9 599.7
560.9 522.8 485.6 446.8 405.6 368.4 328.8 288.4 248 208.3
167.9 131.5 96.6 63.4 34.1 11.9 0
1059.1 1063.9 1058.4 1048.1 1030.6 1006.9 981.5 953 921.3 888
850 812 772.4 730.4 687.6 644 599.7 555.3 511 465.8
422.2 379.5 337.5 296.3 256.7 219.4 182.2 151.3 127.5 105.4
84 65 48.3 33.3 20.6 8.7 0
1059.1 1053.6 1043.3 1020.3 992.6 959.3 922.1 878.5 832.6 782.7
731.2 678.9 625 573.5 522.8 473.7 427 381.8 339.8 300.2
263 232.1 209.1 186.2 164.8 145.8 127.5 110.9 95.1 80
66.5 53.1 41.2 29.3 19 8.7 0
1059.1 1054.4 1033.8 1005.3 968.8 924.5 876.9 823.1 762.1 699.5
640.1 581.5 524.4 471.3 423 377.1 334.3 293.9 262.2 240
219.4 199.6 178.2 161.6 144.2 129.1 114.1 99.8 86.3 74.5
61.8 49.9 38.8 27.7 17.4 7.9 0
1059.1 1057.6 1040.9 1007.7 965.7 918.9 865.1 804.9 739.9 676.5
613.9 552.1 495.9 443.6 396.1 351.7 311.3 276.5 253.5 232.1
211.5 194.1 174.3 156.9 141.8 126.7 112.5 99 85.6 72.9
61 49.1 38 27.7 18.2 8.7 0
